Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant
Lead-free

TLS205B0LDV

END OF LIFE
The TLS205B0LDV is a micropower, low noise, low dropout voltage regulator, supplying an output current of 500 mA with a dropout voltage of 320 mV.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Accuracy
    2.5 %
  • Base Product
    TLS205B0xxVxx
  • Dropout Voltage
    200 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    Yes
  • Hold
    No
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    2.3 V to 20 V
  • Output Current max
    500 mA
  • Output Voltage Type
    adj.
  • Over Voltage Protection
    No
  • Planned to be available until at least
    n.a
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    30 µA
  • Regulator Type
    Post Regulator
  • Reset
    No
  • Status Output
    No
  • Watchdog
    No
OPN
TLS205B0LDVXUMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The TLS205B0LDV is ideal for battery-powered systems, with low quiescent current and output noise. It is stable with small output capacitors and offers internal protection circuitry. Available in fixed and adjustable output options, it comes in PG-DSO-8 and PG-TSON-10 exposed pad package configurations, allowing versatile system integration.

Features

  • Wide input voltage range: 1.8 V to 20 V
  • 500 mA current capability
  • Adjustable output from 1.22 V to 20 V
  • Low quiescent current: 30 μA
  • Low dropout voltage: 320 mV
  • Low Noise down to 24 µVRMS
  • Enable feature
  • Internal circuitry working down to 2.3 V
  • Very low shutdown current < 1 μA
  • No protection diodes needed
  • Stable with ≥ 3.3 μF output capacitor
  • Stable with aluminium, tantalum or ceramic output capacitors
  • Reverse polarity protection
  • Overcurrent and overtemperature protected
  • PG-DSO-8 exposed pad and PG-TSON-10 exposed pad packages
  • Suitable for use in automotive electronics as post regulator
  • Green Product (RoHS compliant)
  • AEC Qualified

Benefits

  • Wide input voltage range
  • Output ceramic caps supported
  • Low noise

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }